Space Saving with New Delta LYTE II Series 120W and 240W



Delta’s newest LYTE II series of DIN Rail Power Supply is up to 30% slimmer compared to its LYTE I version. It can help to save precious installation space. The series offers choices of 12V, 24V and 48V nominal output voltages in 120W and 240W. The overcurrent protection is designed to operate in constant current mode, which makes the LYTE II series suitable for inductive and capacitive load applications.

Certifications and approvals include IEC 60950-1, IEC/EN/UL 62368-1, IEC/EN 61010-1 & 61010-2-201, CCC, EAC and RoHS Directive. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard.


    Highlights & Features

    • Universal AC input voltage range
    • Built-in constant current circuit for reactive loads
    • Operate from -30°C to +70°C with -40°C Cold Start
    • Reduced no-load power consumption
    • Compliance with DOE VI Energy Standard
    • Compliance to SEMI F47 @ 200Vac



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.

    関連ニュース

    CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power

    Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that ...

    詳細

    New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

    Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします