RoHS Directive (EU) 2015/863


COMMISSION DELEGATED DIRECTIVE (EU) 2015/863 of 31 March 2015



Amending Annex II to Directive 2011/65/EU of the European Parliament and of the Council as regards the list of restricted substances. It shall apply the provisions from 22 July 2019.


Annex II

Restricted substances referred to in Article 4(1) and maximum concentration values tolerated by weight in homogeneous materials.

RoHS Restricted Substances

Threshold Limit

Cadmium and Cadmium Compounds

100 ppm (0.01 weight %)

Lead and Lead Compounds

1000 ppm (0.1 weight %)

Mercury and Mercury Compounds

1000 ppm (0.1 weight %)

Hexavalent Chromium Compounds

1000 ppm (0.1 weight %)

PolyBrominated Biphenyls (PBBs)

1000 ppm (0.1 weight %)

PolyBrominated Diphenyl (Dipheny) Ethers [PBB (D) Es]

1000 ppm (0.1 weight %)

Bis (2-Ethylhexyl) phthalate (DEHP)

1000 ppm (0.1 weight %)

Butyl Benzyl phthalate (BBP)

1000 ppm (0.1 weight %)

Dibutyl phthalate (DBP)

1000 ppm (0.1 weight %)

Diisobutyl phthalate (DIBP)

1000 ppm (0.1 weight %)


Delta declare that we are following the RoHS Directive 2011/65/EU and EU/2015/863 to ban hazardous substances in the products (accessories, packaging, are included). Packages used for our products also comply with Directive 94/62/EC.


Certified Part:

Delta Part Number

RoHS Status

Exemptions

Please refer to our website

Compliant with Exemptions

6c, 7a, 7(c)


6(c) Copper alloy containing up to 4% lead by weight.
7(a) Lead in high melting temperature type solders (i.e. lead-based allows containing 85% by weight or more lead).
7(c)-I Electrical and electronic components containing lead in a glass or ceramic other than dielectric ceramic in capacitors, e.g. piezoelectronic devices, or in a glass or ceramic matrix compound.
7(c)-II Lead in dielectric ceramic in capacitors for a rated voltage of 125V AC or 250C DC or higher.


関連ニュース

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

詳細

Delta Industrial Power Supply Certificate Upgrade Notice

IEC/UL/EN 60950-1 safety standard will be replaced by IEC/UL/EN 62368-1 on December 20th, ...

詳細

MEG-A Series Safety Mark Upgrade Notice

Delta’s MEG-A frames and modules add CE marking on label. For more details, please refer t ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします