Panel Mount PMT2 series Product Change Notice




PMT2 series power supply will:

    1. Implement new connector type
    2. Update UL and KCC logo and add BSMI and UKCA safety approvals on spec label

Please refer to below for more details. The latest specifications are updated on DeltaPSU website.


Model List:

Model Name Old Revision Update Revision Implementation Date
PMT-12V/15V/24V/30V/36V/48V35W2BAx00012021/08/01
PMT-12V/15V/24V/30V/36V/48V50W2BAx02032021/08/01
PMT-12V/15V/24V/30V/36V/48V75W2BAx00012021/08/01
PMT-12V/15V/24V/30V/36V/48V100W2BAx02032021/10/01
PMT-12V/15V/24V/30V/36V/48V150W2BAx02032021/09/01
PMT-D1V75W2BA & PMT-D2V75W2BA00012021/10/01
PMT-12V/24V/36V/48V350W2BRx01022021/08/01


Hereunder is the content:

      1. Implement new connector type
    • New connector type with plastic cover mounting hole. Plastic cover is not included.
    BEFOREAFTER



    Please contact local sales to purchase connector cover separately.

    35W, 50W, 75W:
    5P plastic cover (11YK441J05)

    Dual 75W, 100W, 150W, 200W:
    7P plastic cover (11Y441L07)

    350W:
    9P plastic cover (11Y441L09)


      2. Update UL and KCC logo and add BSMI, UKCA safety approvals on spec label.
    • PMT-xxV35W2BAx, PMT-xxV50W2BAx
    • BEFOREAFTER




    • PMT-xxV75W2BAx, PMT-xxV100W2BAx, PMT-xxV150W2BAx
    • BEFOREAFTER




    • PMT-D1V75W2BA, PMT-D2V75W2BA
    • BEFOREAFTER




    • PMT-xxV350W2BRx
    • BEFOREAFTER



関連ニュース

DIN Rail LYTE II 120W and 240W series Product Change Notice

LYTE II DRL-120W and DRL-240W power supply series will: 1. Add UKCA and BSMI safet ...

詳細

Open Frame PJT-40W & MDS-040APS Series Product Upgrade Notice

In order to upgrade to the latest IEC 62368-1:2018 (Ed 3.0) standards, Delta will remove t ...

詳細

PMT2 Series Model Simplified

To simplify PMT2 panel mount series offering, Delta will discontinue models with CC code “ ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします