AHR Expo 2023


...
Feb 06 - 08 2023
...
Atlanta, USA
...
10:00:00 – 17:00:00

AHR Expo 2023 will be held on February 6-8 in Atlanta. It is the largest HVACR event where manufacturers around the world share new ideas and showcase new products.

Delta, with cutting-edge power technologies and core competencies in automation, will present an IoT-based sustainable city that combines smart buildings, smart manufacturing, and microgrid energy infrastructure solutions. Among the highlighted displays, Delta will demonstrate its high-efficiency industrial power supplies and modules, including:


DIN Rail Power Supplies

  1. CliQ M Series
    • High power density with advanced power boost
    • Full power up to 60°C
    • Provides uninterrupted systems with DC-UPS and battery modules
    • DC-UPS module offers various output currents of 10 A / 20 A / 40 A and a wide input voltage range from 18 – 30 Vdc
    • DC-UPS and battery modules reduce downtime during power failures when applied together, suitable for HVACR systems
  2. Force-GT Series
    • Built-in constant current circuit for charging applications
    • Full load operating temperature up to 60°C
  3. LYTE II Series
    • Built-in constant current circuit for reactive loads
    • Operating from -30°C to +70°C with -40°C cold start
  4. CHROME Series
    • Class II, Double Isolation (No earth connection is required)
    • Full power up to 55°C


Panel Mount Power Supplies

  1. PMT2 Series
    • High efficiency with low profile design
    • Wide operating temperature -30°C to 70°C with -40°C cold start
  2. PMR Series
    • Low profile design to save installation space
    • Low no load power consumption


For more information, please visit Delta booth and official website to explore innovative solutions for HVACR control and automation.


Delta Booth No.: C5307, Building C, Level 1

Website: www.ahrexpo.com

Location: Georgia World Congress Center, 285 Andrew Young International Blvd NW, Atlanta, Georgia 30313, United States





イベント

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

詳細

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

詳細

Euroshop 2026

As the world’s leading retail trade fair, Euroshop 2026 serves as the ultimate hub for inn ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします