Delta’s New 600 W Model of the Medical Power Supply MEP Series Features GaN Technology


Delta’s 24V 600W model of the medical power supply MEP series features GaN technology


Delta introduces the MEP-600A24J BRA, the latest addition to its open frame medical power supply MEP Series. The compact model, measuring 3" x 5" footprint (7.62 x 12.7 cm), delivers up to 600 W with the fan cooling or up to 450 W with the natural convection cooling. Leveraging Gallium Nitride (GaN) technology, the MEP-600A24J BRA has higher power with reduced size, achieving an impressive up to 26.67 W/inch³ power density. In addition, the GaN adoption allows it to reach higher efficiency and improved thermal performance, making it ideal for medical applications such as ultrasound, anesthesia ventilators, endoscopes, and in vitro diagnostics (IVD). It also has additional features, including a 5V / 2A standby output, built-in remote on/off, current sharing, and up to 80°C operating temperature, ensuring stable and safe performance.


The new model features 2 x MOPP isolation and compliance with type BF medical product standards, ensuring protection against electrical shock even in patient-contact applications. Besides, the MEP-600A24J BRA is certified to the IEC/EN/UL safety standards for medical, IT, and household use as well as EN 55032 Class B standard for minimal electromagnetic interference, making it a trusted choice for sensitive medical equipment.


Highlights & Features

  • GaN-based technology
  • 3" x 5" x 1.5" compact size
  • Up to 26.67 W/inch³ power density
  • Up to 600 W output with fan cooling
  • 5V / 2A standby output
  • Built-in remote on/off & current sharing function
  • Digital voltage trimming
  • Up to 80°C operating temperature
  • Suited for type BF medical products
  • Medical, IT and household appliances safety approvals




İlgili Haberler

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Daha Fazla

Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply

Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power suppl ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!