Delta Releases 120W & 150W AC/DC Desktop Adapters for Industrial Equipment




ADT-120A / ADT-150A / ADT-150B are the newest models released under the ADT Series, with 120W/12V, 150W/12V and 150W/24V single outputs. They meet the US DoE (Department of Energy) Level VI and EU CoC (Code of Conduct) Tier 2 energy efficiency requirements with levels up to 92%. No-load power consumption of 0.15W @ 115Vac and 230Vac input.


ADT-120 and ADT-150 have a wide operating temperature range from -10°C to +60°C with full power up to +40°C. They conform to major international safety standards according to IEC/EN/UL 62368-1 and IEC/EN/UL 60950-1 approval for ITE. In addition, they also meet the EMI approvals to EN 55032 Class B. Suitable applications include general industrial applications, telecommunication and Point-of-Sale equipment.


Highlights & Features

  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Efficiency levels up to 92%
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload / over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta LED Drivers USCO PRO and USC4 PRO Series New 320 W and 600 W Models for Harsh and Industrial Environments

Delta expands its LED drivers USCO PRO and USC4 PRO Series by adding the new 320 W and ...

Daha Fazla

Delta LNR Series: Maximum Uptime and Reliability for Global LED Applications

Delta launches its latest Constant Voltage LED Drivers LNR Series, tailored for maximu ...

Daha Fazla

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!