Delta LED Drivers USCO PRO and USC4 PRO Series New 320 W and 600 W Models for Harsh and Industrial Environments



Delta expands its LED drivers USCO PRO and USC4 PRO Series by adding the new 320 W and 600 W models. The two Series feature reliable surge protections, and -40°C to +55°C wide operating temperature ranges. The durable aluminum casing design allows the two series to have high waterproof-and-dustproof IP67 protections, applicable to harsh and industrial environments such as tunnels, factory high bays, and others.


Both USCO PRO and USC4 PRO Series have controllable 0-10V dimming functions which use less power when lights dim. The function not only meets energy conservation needs, but also extends the service lives of LED lights. The two Series also have up to 95% high power conversion efficiency, reducing wasted power consumption.


Both USCO PRO Series and USC4 PRO Series have compact form factors, sparing installing space. The two Series also feature wide and programmable output current ranges and provide flexibility for manufacturers.


Highlights & Features

  • Programmable 0-10V dimming function
  • Durable designs and low maintenance costs
  • Configurable design for Class I applications
  • AC input voltage
  • - USCO PRO from 120-277 Vac
    - USC4 PRO from 277-480 Vac
  • High efficiency of up to 95%
  • Wide operating temperature range -40°C to +55°C
  • Build-in active PFC and conform to harmonic current IEC/EN 61000-3-2, Class C


*For further information and assistance, please contact us via our Contact Us form.

*For datasheet, please visit product websites below:











İlgili Haberler

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating

Delta Electronics is extending the 350W PMT panel mount power supply series with output v ...

Daha Fazla

Delta Expands MEB Series with 2,500 W High-Power Model Featuring PMBus®

Delta launches the MEB-2K5A, the latest augmentation of the enclosed medical power sup ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!