Delta Launches High-Power Panel Mount Power Supplies to Optimize Collaborative Robots


Delta high-power panel mount power supplies for cobots and inductive-load applications


Delta has introduced a series of high-power panel mount power supplies, including the existing PMR Series’ expanded 1,500 W model, and the new PMS Series’ 750 W, 1,200 W, and 2,500 W models. They feature optional 24 V / 48 V voltage outputs and supports peak power, ideal for equipment that require extremely high instantaneous power when activating, including collaborative robots (cobots), motor drive and other inductive-load applications. They also have active current sharing to automatically adjust output power for parallel-connected power supplies. This would prevent the overloading issue that results in overheating or operation termination of power supplies, enabling stable operation for high-power automated industrial equipment.


The PMR Series 1,500 W model and PMS Series panel mount power supplies have built-in active PFC, which reduces unnecessary power loss and waste heat, lower damage of harmonic distortion, and ensure a stable power source. They also feature high efficiency, high power density, and compact design to be save more space for control cabinets. Their intelligent fan speed control ensures efficient cooling while maintaining low acoustic noise, suitable for end-user applications such as medical environments and retail sales.


The PMS Series conforms to the PMBus® communication protocol for real-time monitoring and remote control, ensuring instant warning for abnormal operation. Both the PMS and PMR Series are certified to international safety standards such as IEC/ EN/ UL 62368-1 for audio/video, information, and communication technology equipment, ensuring a safe operation for IT equipment. They also comply with SEMI F47, making them suitable for critical factory automation processes and semiconductor equipment.


Highlights & Features

  • Up to 94.4% efficiency
  • Up to 29.5 W/inch³ power density
  • Up to 50°C full-load temperature
  • 5 V / 2 A standby output
  • Active current sharing
  • Conformal coating
  • Class B conducted and radiated EMI
  • Remote On/Off control
  • Intelligent fan speed control
  • PMBus® Ver 1.3 supported (only for the PMS Series)
  • Optional USB/ RS232/ RS485 adapter for communication (only for the PMS Series)








İlgili Haberler

Delta Introduces 350 Watt Medical ATX design

With its ATX form factor and performance, compliance with Type BF patient access leakage c ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

Delta Introduces CliQ II DC-UPS Module with Battery Management

Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A o ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!