Introducing PJ Open Frame Power Supply



Delta PJ series of Open Frame Power Supply offers the most widely used output voltages of 12V and 24V with power ratings of 50 Watt, 100 Watt and 150 Watt. These products come with universal AC input at 85Vac to 264Vac with features including low leakage and low Inrush current. The PCBAs are applied with conformal coating to provide protection against dust and chemical pollutants while the built-in active PFC provides PF > 0.97 and fulfills Harmonic Current Emission according to IEC/EN 61000-3-2. The series of products is further certified for EMC standards according to EN55011 for Industrial, Scientific and Medical (ISM) radio-frequency equipment; EN55022 for Industrial Technology Equipment (ITE) radio-frequency equipment and EMS according to EN55024.

In order to ensure the highest standard of reliability, only recognized Japanese connectors and capacitors are used. The versatile series also comes in metal chassis and case cover option for different installation preferences. Delta PJ series conforms to major international safety standards including EN/UL 60950-1 standard and is fully compliant with RoHS Directive 2011/65/EU for environmental protection. More power ratings and varieties of output voltage will gradually be released soon.

PJ SERIES WILL BE AVAILABLE FOR SHIPMENT IN DECEMBER 2012.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

Daha Fazla

Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model

Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!