Delta Highlights Energy-Efficient Power Supplies and Automation Solutions at SPS Italia 2023


Parma, Italy, May 23-25, 2023 – Delta showcased a wide array of smart, energy-efficient, and seamlessly integrated industrial automation products and solutions at SPS Italia 2023. The exhibition featured Delta’s cutting-edge power supply technologies, delivering a multitude of power supplies that cater to customers’ diverse needs.

The highlights at Delta’s booth include:

  • The CliQ M series UPS system offers a comprehensive power backup solution for industrial applications. Composed of DIN rail power supplies, DC-UPS modules, and a battery module, this system ensures uninterrupted operation, reducing production downtime during power failures. It is ideal for industrial robots, building automation systems, turnstiles, and packaging machines, providing reliable power backup to mitigate the risk of data loss or equipment damage.
  • The DIN rail power supply LYTE II series features an ultra-slim form factor, high power density, and a wide operating temperature range of -30°C to 70°C (cold start at -40°C). With its compliance with SEMI F47 at an input voltage of 200 Vac, the LYTE II series is suitable for test and measurement equipment, elevators, and security systems.
  • The DIN rail power supply Force-GT series delivers high efficiency and reliability, offering output powers ranging from 120 W to 960 W. With an operating temperature range of -30°C to 70°C (cold start at -40°C) and up to 95% power efficiency, the Force-GT series is an excellent choice for demanding applications such as semiconductor equipment, EV charging stations, energy storage systems, and liquid treatment. The single-phase 480 W/24 V and 480 W/48 V models have even obtained the world’s first 80 PLUS 115 V Industrial Platinum certification.
  • The panel mount power supplies PMT2 and PMR series offer a wide operating temperature range of -30°C to 70°C (cold start at -40°C) and low-profile designs that save installation space. Both series conform to harmonic current IEC/EN 61000-3-2 standards, ensuring a stable and reliable power supply. In addition, the PMR series features a built-in active power factor correction (PFC) circuit to improve the stability of the power supply.

Throughout the event, Delta’s team of experts provided technical consultations and offered insights into the potential applications of our power supplies across industries. The company’s participation in SPS Italia 2023 reinforced its commitment to delivering advanced and reliable power solutions.






To learn more about Delta’s comprehensive range of power supply solutions, please contact our representatives or you can leave us a message via the Contact Us form.

İlgili Haberler

Delta Showcases Next-Generation Digital Twin and Smart Manufacturing Solutions at Automation Taipei 2024

Taipei, Taiwan – August 21-24, 2024 – Delta, a global leader in power management and indu ...

Daha Fazla

Delta Unveils Cutting-Edge Industrial Power Supplies and Battery Charging Solutions for Smart Manufacturing at Electronica 2024

Munich, Germany – November 12-15, 2024 – Delta, a global leader in power management and Io ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!