Delta Unveils Cutting-Edge Industrial Power Supplies and Battery Charging Solutions for Smart Manufacturing at Electronica 2024


Munich, Germany – November 12-15, 2024 – Delta, a global leader in power management and IoT-based smart green solutions, successfully showcased its latest advancements in industrial power supplies and battery charging technologies at Electronica 2024, held from November 12-15 at the Messe München in Munich. With a focus on efficiency, reliability, and industry-specific solutions, Delta’s portfolio meets the evolving needs of the industrial sector, including renewable energy, automation, and autonomous industrial vehicles.


Innovative power products highlighted at Electronica 2024 included:


  • Industrial Power Supplies
    • DIN Rail Type Force-GT Series: Featuring up to 60°C high-temperature capability, conformal coating on PCBAs for corrosion resistance, and up to 95% efficiency, this Series ensures reliable, efficient operation by delivering continuous, stable power in harshest conditions like wind turbine systems.
    • Panel Mount Type PMS Series Panel: Designed for the harsh environments of warehouse automation, the PMS Series supports power-intensive applications, such as conveyors and cobots. It conforms to the PMBus communication protocol and features built-in PFC for maximum energy efficiency and operational reliability.

  • Industrial Battery Charging
    • MOOVair Series Wireless Charging Systems: Offering power ranges from 1 kW to 30 kW, the MOOVair Series revolutionizes charging for AGVs, AMRs, and forklifts, offering up to 95% efficiency with a charging gap of up to 150 mm. The Series has an up to IP69-rated design to endure dust, dirt, moisture and other harsh conditions. These systems are maintenance free, easy to integrate and support seamless automation with CANopen® communication, ensuring reliability and flexibility for industrial vehicle manufacturers.
    • MOOVbase Series Modular Charging System: The MOOVbase Series is designed to provide a safe and efficient charging experience for AGVs, forklifts, pallet trucks, and other industrial electric vehicles. The series offers flexible charging solutions in both single-phase and three-phase models with output power ranging from 1 kW to 32 kW to meet various industrial needs. In addition, the Series features advanced Anti-Arc Technology to prevent charging contacts from arcing, enhancing safety and power efficiency.
    • MOOVon Series Onboard Chargers and DC-DC Converters: The MOOVon Series onboard chargers and DC-DC converters are built for vehicles operating in challenging industrial environments, such as powered pallet trucks, scissor lifts, aerial platforms, floor cleaning machines, golf carts, and more, providing reliable, compact, easy-to-integrate solutions across diverse applications.

  • LED Drivers
    • EUCI Premium Series: The EUCI Premium Series is certified with D4i communication protocol for seamless IoT connection, making it ideal for smart city street lighting applications. It offers high efficiency and multiple dimming options to reduce energy consumption and electricity costs for clients.
    • EUCO Arena Sport Series: The EUCO Arena Sport Series delivers high-powered lighting with 97% energy efficiency. Its D4i certification enables seamless integration with smart lighting systems and while its IP66 and IK08 ratings ensure robust protection against dust, water, and impact, ideal for smart and high-powered lightings.

Throughout the event, Delta’s technical experts engaged with visitors, providing insights and live demonstrations of Delta’s solutions. These interactive sessions offered attendees a clear perspective on how Delta’s innovations empower industries to enhance efficiency and achieve greater sustainability.

As the industry moves toward higher efficiency, autonomy, and sustainability, Delta’s presence at Electronica 2024 underscored its commitment to driving innovation and supporting industrial transformation. For inquiries or specific needs, please reach out to our representatives or contact us on our website.


Celebrating teamwork and innovation with our incredible Delta family at Electronica 2024


Delta's booth at Electronica 2024


Delta showcased high efficiency power solutions for smart factory


Delta presented its latest advancements in industrial power supplies and battery charging technologies


Delta demonstrated MOOVair wireless charging system for AGVs and AMRs


İlgili Haberler

Delta Exhibits its Industrial Power Supplies with Automation Solutions at Asian Machine Tool Exhibition 2018 (AMTEX)

New Delhi, India, July 6-9, 2018 – Delta attended the Asian Machine Tool Exhibition 2018 ( ...

Daha Fazla

Delta Presents High Efficiency Power Supplies and Power Solutions at APEC 2023

Orlando, FL, USA, March 19-23, 2023 – Delta, a world-class provider of power management so ...

Daha Fazla

Delta Presented the Latest Medical Power Supplies at CMEF 2017 (China)

Shanghai, China, May 15-18, 2017 – Delta Electronics participated in the 76th&nb ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!