Delta Showcases Next-Generation Digital Twin and Smart Manufacturing Solutions at Automation Taipei 2024


Taipei, Taiwan – August 21-24, 2024 – Delta, a global leader in power management and industrial automation, showcased its latest innovations aimed at powering the digital transformation of manufacturing during Automation Taipei 2024. The event offered industry professionals a firsthand look at Delta’s cutting-edge solutions, designed to boost operational efficiency, reduce costs, and drive sustainable growth.


Delta presented its revolutionary wireless charging systems and robust industrial power supplies, including:


  • MOOVair Wireless Charging Systems: Designed for the future of logistics, these systems provide efficient, contactless power transmission, enabling fully-automated operation of AGVs, AMRs, and other industrial electric vehicles. The MOOVair’s high efficiency and minimal maintenance requirements mark a significant leap forward in industrial power solutions.

  • DIN Rail Power Supplies:
    • Force-GT Series: Built for demanding industrial environments, the Force-GT Series delivers up to 95% efficiency in an ultra-slim design that optimizes space and cooling. These high-performance DIN rail power supplies also feature built-in constant current circuit and a DC OK relay to ensure safe operation. They operate reliably across a temperature range of -30°C to 70°C (full load up to 60°C) and include conformally coated PCBs for enhanced durability and resilience, making them ideal for industrial and logistics equipment, such as robotic arms, semiconductor equipment, and loading/unloading control systems.
    • LYTE II Series: The LYTE II Series offers a cost-effective and reliable power solution for industrial applications. With up to 93.5% efficiency, these compact power supplies are perfect for installations where space and energy savings are crucial. Featuring a built-in constant current circuit and a wide operating temperature range of -30°C to 70°C (full load up to 50°C), the LYTE II Series ensures stable performance in diverse industrial settings, such as powering PLC, HMI panel, machine tools, and more.

  • Panel Mount Power Supplies:
    • PMR Series: The PMR Series features a built-in active PFC to enhance stability and efficiency, ensuring a high power factor and compliance with IEC/EN 61000-3-2 harmonic current standards. With robust safety certifications and a 1U low profile design, these power supplies are ideal for installations with limited space, such as conveyor systems, packaging machines, and semiconductor equipment.

Additionally, Delta highlighted a range of industrial automation solutions, including the DIAMOM Smart Manufacturing Solutions for Electronics Assembly, the Digital Twin Solution, and the VTScada SCADA System. These cutting-edge technologies were designed to accelerate digital transformation and enable smart manufacturing.


Delta’s participation in Automation Taipei 2024 reinforced its commitment to empowering smart manufacturing through innovation and sustainability. We invite you to explore our comprehensive portfolio designed to meet the evolving needs of modern industries and to contact us on our website for further inquiries.


Delta attracts a large crowd at Automation Taipei 2024 with its industrial automation and power solutions


Delta PCB board picking and placing solution


Delta showcases complete warehouse and logistics solution


Delta introduces wireless charging system at Automation Taipei 2024


Live demo of Delta MOOVair wireless charging systems


İlgili Haberler

Delta’s Advanced Medical Power Solutions Spotlighted at CMEF Spring 2024

Shanghai, China - April 11-14, 2024 - Delta, a global leader in power management and provi ...

Daha Fazla

Delta Showcases Industrial Power Supplies and Automation Solutions for Machine Tool Applications at INTEC 2022

Coimbatore, India, June 2-6, 2022 – At International Machine Tools & Industrial Trade ...

Daha Fazla

Delta Presents Industrial Power Supplies and Smart Manufacturing Solutions at VIMF2023

Bac Ninh, Vietnam, November 8-10, 2023 – Delta, a world-class provider of power management ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!