Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals




Delta Electronics is extending the popular 600W PMC series of panel mount power supply with output voltage 12V and 48V, namely, PMC-12V600W1BA and PMC-48V600W1BA. The products come with universal AC input at 85Vac to 264Vac and have built-in active PFC circuit. Both models also have feature Power Boost of 200% (peak load 12V 100A, 48V 25A) for 3 seconds, included the built-in fan speed control and fan lock protection.


The products are certified with IEC/EN/UL 62368-1 approval that will replace IEC/EN/UL 60950-1 for ITE which expires on December 20, 2020. EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments).


Highlights & Features

  • Universal AC input range
  • Built-in active PFC and high efficiency
  • Power Boost of 200% for 3 seconds and 150% for 5 seconds
  • SEMI F47 compliance at 120Vac
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.


İlgili Haberler

Delta Expands MEB Series with 2,500 W High-Power Model Featuring PMBus®

Delta launches the MEB-2K5A, the latest augmentation of the enclosed medical power sup ...

Daha Fazla

Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

Daha Fazla

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!