The NEW DeltaPSU Apps Have Arrived!



DeltaPSU Apps for iPad and iPhone are now available for your free download. The new apps come with many new features that will enhance users’ experience and enable anyone to locate their required information in a breeze.

Both the DeltaPSU and DeltaPSU HD Apps are aligned to the same layout and user interface so that one can easily switch between the iPhone and the iPad without having to re-learn the Apps. Some of the exciting new features are as follows.
 
  • Product Information
    Real time catalog, product zoom and more
  • Product Search
    Advanced search functions
  • Social Media
    Connect with us on social media in a breeze

関連ニュース

Delta Extends PMC Panel Mount Power Supply Series with 48V 150W Product

The PMC Panel Mount Power Supply series now offers 150W output power with 48V output vo ...

詳細

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

詳細

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします