New Delta PJB Open Frame Power Supply Series with 200% Power Boost



Delta Electronics introduces the first model in its new PJB open frame power supply series. The PJB-24V100WCRA power supply offers universal input from 85Vac to 264Vac with nominal output voltage of 24V. The PJB open frame power supply offers 200% Power Boost from the rated output power for 10 seconds. The Power Boost enables reserved power to be always available during startup of load with high inrush current. Like the rest of the PJ series power supply, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants and only recognized Japanese capacitors are used so as to enhance product reliability. 
 

Highlights & Features

  • Universal AC input (85Vac – 264Vac)
  • Power Boost of 200% for 10 seconds    
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF as option
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors

Other superior features include low leakage and low Inrush current. The product is certified for EMI standards according to EN 55022, Class B. Other international safety certifications like IEC/EN/UL 60950-1 are also available.

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


関連ニュース

New 75W DIN Rail Power Supply at 27mm Wide

Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It ...

詳細

Delta PMH Panel Mount Power Supply Series Extends Operating Temperature to -30°C at 5000m Altitude

Delta Electronics has extended the PMH panel mount power supply series operating temperatu ...

詳細

デルタ、最新の300Wモデルで医療用アダプター「MEAシリーズ」を拡充

デルタは、医療用AC-DCアダプター「MEAシリーズ」の最新300Wモデル「MEA-300A24C HAA」を発売します。本モデルは24V出力を提供し、医療用画像診断装置、 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします