New Compact PMC Series 24V 600W with Remote Sense




Delta’s latest 24V 600W power supply is now 20% smaller. As part of the PMC Series of panel mount power supply, the PMC-24V600W1RW/1SW provides 24V output voltage with high efficiency > 92% @ 230Vac. Leakage current has been reduced to less than 0.75mA, whilst maintaining Power Factor levels up to 0.99. The product has a wide operating temperature of -20°C to 70°C, power de-rating from 50°C. Additional features include remote sense and remote on/off, built-in fan speed control with fan lock protection and conformal coating on the PCBAs to provide protection against dust and chemical pollutants.


The PMC-24V600W1RW/1SW is certified to IEC 60950-1, IEC/EN/UL 62368-1, GB 4943 of CCC and K 60950-1 of KC marks. EMI approvals to EN 55032 Class B. Suitable applications include machine automation, banking machine and showcase.


Highlights & Features

  • Universal AC input range
  • Power Factor up to 0.99 with active PFC
  • Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Wide operating temperature range -20°C to 70°C
  • Built-in fan speed control and fan lock protection
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Constant current circuit for reactive loads
  • Design compliance with Japan PSE (DENAN)



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta Launches the Highly Reliable LNE series of LED Drivers

Delta LNE series of LED drivers is developed with high efficiency and ...

詳細

Delta Extends the Constant Current/ Constant Voltage LNE Series of LED Drivers with 320W Output Power

Delta Electronics has added the LNE-320W model to the constant current/constant voltage LN ...

詳細

デルタ、パネルマウント型電源「PMRシリーズ」を拡充:新1,000Wモデルと並列接続に対応

産業および商業分野の厳しい要求に応えるため、デルタはパネルマウント型電源「PMRシリーズ」のラインナップを拡充し、新モデルPMR-1K0Wを投入しました。本モデルは最大1, ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします