Delta Showcases Power, Charging, and Industrial Automation Solutions for Warehousing and Logistics at LogiMAT 2023


Stuttgart, Germany, April 21-27, 2023 – Delta presented smart power management solutions and industrial automation solutions for intralogistics and warehousing innovation at LogiMAT 2023.

Among all the highlighted products, the DIN rail power supply Force-GT series was displayed with an overhead crane demo to show its application. The series features an ultra-slim design, wide operating temperature range, an output power range from 120 W to 960 W, and a high power efficiency of up to 95%. Its 480 W single-phase 24 V / 48 V models are certified with the world-leading 80 PLUS 115 V Industrial Platinum.


Force-GT Series: Highlights & Features
  • Built-in constant current circuit for charging applications
  • Wide operating temperature -30°C to 70°C and cold start at -40°C
  • Full load operating temperature up to 60°C
  • Ultra-slim design
  • Long life electrolytic capacitor
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants




At the event, Delta also presented our cutting-edge wireless charging systems for large e-vehicles and small AGVs. Delta has established itself as a global leader in providing advanced solutions for a broad range of critical industries, including IT, telecom, appliances, and automotive, by leveraging its core competencies in high-efficiency power electronics and system integration. With our latest innovations, Delta is set to revolutionize the next generation of warehouses and logistics.

For more product information, please contact our representatives or you can leave us a message via the Contact Us form.









関連ニュース

Delta Presents Medical Power Supplies at CMEF Spring 2023

Shanghai, China, May 14-17, 2023 – Delta participated in the China International Medical E ...

詳細

Delta Displays Industrial Power Supplies With Smart Manufacturing and Energy Infrastructure Solutions at Techno-Frontier 2018 Japan

Chiba, Japan, Apr 18-20, 2018 – Delta unveiled its Industrial Power Supplies for smart man ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします