Delta Showcases Its Innovative Industrial Power Solutions at the Hannover Messe 2023


Hannover, Germany, April 17-21, 2023 – Delta, a leading provider of power management and industrial automation solutions, has just participated in the Hannover Messe 2023 tradeshow and presented smart manufacturing solutions, building automation solutions, EV chargers and energy storage solutions.

For smart manufacturing, Delta demonstrated many industrial automation solutions and industrial power technologies that feature energy efficiency, including:


DIN rail power supply Force-GT Series

The series offers a wide range of power outputs, from 120 W to 960 W with up to 95% power efficiency and a wide operating temperature of -30°C to 70°C (-40°C cold start). The single-phase 480 W models also obtained the world's first 80 PLUS 115 V Industrial Platinum certification. In addition to being compliant with multiple international safety certifications and industrial standards, this series is suitable for a variety of applications, including semiconductor equipment, EV charging stations, energy storage systems, and liquid treatment.


DIN rail power supply Chrome II series

The series features three voltage outputs and a double isolation design, which eliminates the need for an earth connection and simplifies installation. It also meets DoE level VI standard to reduce unnecessary power loss and is certified to meet both NEC Class 2 and limited power source (LPS). The series is certified with protection standards, making it an ideal choice for various household applications, such as home security, building automation, and more.


The CliQ M UPS system

The CliQ M UPS system is a comprehensive power backup solution composed of DIN rail power supplies, DC-UPS modules, and battery modules. Designed to reduce production downtime during power failures, this system is suitable for industrial robots, building automation systems, turnstiles, and packaging machines. By providing uninterrupted power to critical equipment, the CliQ M UPS system ensures that processes continue seamlessly, improving efficiency and minimizing the risk of data loss or equipment damage.


Panel mount power supply PMR series

The series offers 150 W, 240 W, 320 W, and 600 W power outputs with active PFC for efficient and reliable performance. It conforms to harmonic current IEC/EN 61000-3-2 (Class A and Class D) standards and is certified for household appliance approval, ensuring safe and reliable operation. This makes it suitable for a wide range of applications, from infrastructure and industrial automation to home and commercial appliances.








関連ニュース

Delta Empowers Logistics Efficiency with Innovative Power and Automation Solutions at LogiMAT 2024

Stuttgart, Germany – March 19 - 21, 2024 – Delta, a global leader in power and industrial ...

詳細

Delta Presents Chrome II Series and High-Efficiency Power Supplies at SPS 2023

Nuremberg, Germany, November 14-16, 2023 – Delta, a global leader in power and thermal man ...

詳細

Delta Showcases Industrial Power Supplies Force-GT Series at METALEX Vietnam Exhibition 2022

Ho Chi Minh, Vietnam, October 6th – 8th, 2022 - Delta, a world-class provider of power man ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします