Delta Presents High Efficiency Power Supplies and Power Solutions at APEC 2023


Orlando, FL, USA, March 19-23, 2023 – Delta, a world-class provider of power management solutions, presented its diversified portfolio of innovative power supplies and power solutions at APEC 2023.


  1. DIN Rail
    - The Force-GT Series provides a wide power range from 120 W to 960 W with nominal voltage outputs of 12 V / 24 V / 48 V. It features high power efficiency of up to 95% and an ultra-slim design to save installation space. The Series also offers a reduced no-load power consumption, which can help save electricity costs.
  2. Panel Mount
    - The PMR Series is equipped with a built-in active PFC to increase power factor and improve the stability of the power supply. The 30 mm low profile height design allows the Series to be installed in limited space, such as household appliances, vending machines, control cabinets, and test and measure equipment. The Series also has a no-load power consumption and is certified to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards.
    - The PMT2 Series has a 30 mm low profile height design to save installation space for industrial automation equipment. Despite the smaller form factor, the Series can still operate in a wide temperature range from -30°C to +70°C (cold start at -40°C). The Series also has a no-load power consumption as low as 0.3 W, which is suitable for occasions requiring low standby power consumption to save electricity costs.
  3. Configurable Power
    - The MEG-A Series offers configurable output voltage from 2 Vdc to 60 Vdc, and output current up to 45 A with a single slot single output module. Triple slot and dual output modules are also available for different system requirements. The flexible modular design supports PMBus Ver. 1.3, and features PC GUI for easy parameter setting and monitoring.


For more product information, please contact our representatives or you can leave us a message via the Contact Us form.




関連ニュース

Delta’s Advanced Medical Power Solutions Spotlighted at CMEF Spring 2024

Shanghai, China - April 11-14, 2024 - Delta, a global leader in power management and provi ...

詳細

デルタ、SEMICON Southeast Asia 2024にて最先端の電源ソリューションを披露

マレーシア・クアラルンプール - 2024年5月28日〜30日 - 電力管理およびスマート製造ソリューションのグローバルリーダーであるデルタは、2024年5月28日から30日までマ ...

詳細

Delta Showcased its Industrial Power Supplies and Industrial Automation Solutions at Automex 2018 (Malaysia)

Kuala Lumpur, Malaysia, May 23-26, 2018 – Delta Electronics demonstrated its industrial po ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします