Delta Introduces 350 Watt Medical ATX design



With its ATX form factor and performance, compliance with Type BF patient access leakage currents, plus certifications to the latest safety standards, Delta's most recent offering is well suited for a wide variety of both medical and non-medical applications.  In addition, 90 to 264 Vac universal input voltage, active power factor correction, operating temperatures of -0 to +50 degrees centigrade, and altitudes of up to 5000 meters (16,400 feet) support use in world-wide environments. 

Other features include input surge of 300 Vac, low leakage current, and high MTBF.  This product is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55022 for Industrial Technology Equipment (ITE) radio-frequency equipment. To ensure long product life, only recognized Japanese capacitors are used. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.

Data sheets and other documents for these products, can be found at the following buttons. 




For additional information, and product availability, please contact your Delta sales representative.

関連ニュース

Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

詳細

Introducing CliQ II Buffer Module

Delta CliQ II Buffer Module offers the most widely used output voltage of 24V and one ...

詳細

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします