PMT-24V150W2CA

Panel Mount

PMT2 Series

PMT-24V150W2CA

Output Voltage

24V

Output Power

156W

Output Current

0-6.5A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.392 kg (0.86 lb)

Highlights & Features
  • Household appliance approvals according to IEC/BS EN/EN 60335-1, IEC/BS EN/EN 61558-1 and IEC/BS EN/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3 W
  • Low profile design: 30 mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/BS EN/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Model Description
PMT-24V150W2CAB Single side conformal coating
Applications
PMT-24V150W2CA
PMT-24V150W2CA

Panel Mount

PMT2 Series

PMT-24V150W2CA

Highlights & Features
  • Household appliance approvals according to IEC/BS EN/EN 60335-1, IEC/BS EN/EN 61558-1 and IEC/BS EN/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3 W
  • Low profile design: 30 mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/BS EN/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Output Voltage

24V

Output Power

156W

Output Current

0-6.5A

Input Voltage Range

90-264 Vac

Dimensions

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.392 kg (0.86 lb)

Applications
Model Description
PMT-24V150W2CAB Single side conformal coating

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 05-Apr-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 10-Jun-2021

.DXF

Uploaded on 10-Jun-2021

.STP

Uploaded on 10-Jun-2021

BIS

Uploaded on 04-Jun-2025

BSMI

Uploaded on 09-Jun-2021

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 10-Jun-2021

EAC

Uploaded on 09-Jun-2021

KC

Uploaded on 09-Jun-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 09-Jun-2021

UL

Uploaded on 09-Jun-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!