PMT-24V100W2BNJ

Panel Mount

PMT2 ECO (High Line) Series

PMT-24V100W2BNJ

Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

180-264 Vac

Dimensions (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.285 kg (0.63 lb)

Highlights & Features
  • High line nominal input voltage 200-240 Vac
  • Low profile design: 30 mm height
  • OVC III, Pollution Degree 3
  • Wide operating temperature range of -40°C ~70°C
  • High MTBF > 700,000 hrs per Telcordia SR-332
Applications


PMT-24V100W2BNJ
PMT-24V100W2BNJ

Panel Mount

PMT2 ECO (High Line) Series

PMT-24V100W2BNJ

Highlights & Features
  • High line nominal input voltage 200-240 Vac
  • Low profile design: 30 mm height
  • OVC III, Pollution Degree 3
  • Wide operating temperature range of -40°C ~70°C
  • High MTBF > 700,000 hrs per Telcordia SR-332
Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

180-264 Vac

Dimensions

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.285 kg (0.63 lb)

Applications

Download

Download

Datasheet

Uploaded on 13-Nov-2024

Manual

Uploaded on 31-Oct-2024

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 31-Oct-2024

.DXF

Uploaded on 01-Nov-2024

.STP

Uploaded on 01-Nov-2024

BIS

Uploaded on 01-Nov-2024

CB

Uploaded on 01-Nov-2024

CCC

Uploaded on 01-Nov-2024

CE

Uploaded on 09-Nov-2024

RoHS

Uploaded on 01-Nov-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!