PMF-5V320WCGB

Panel Mount

PMF Series

PMF-5V320WCGB

Output Voltage

5V

Output Power

275W

Output Current

55A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.86 kg (1.90 lb)

Highlights & Features
  • Universal AC input voltage
  • Built-in active PFC and fan speed control
  • Full corrosion resistant aluminium chassis
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A and Class D
  • Cold start -20°C at 100% load (275W)
  • Remote ON/OFF is available as an option 


** EOL **

PMF-5V320WCGB, PMF-5V320WCGR, PMF-5V320WCAB, PMF-5V320WCAR

Recommended Model: PMR-5V320WDAA

Applications


PMF-5V320WCGB
PMF-5V320WCGB

Panel Mount

PMF Series

PMF-5V320WCGB

Highlights & Features
  • Universal AC input voltage
  • Built-in active PFC and fan speed control
  • Full corrosion resistant aluminium chassis
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A and Class D
  • Cold start -20°C at 100% load (275W)
  • Remote ON/OFF is available as an option 


** EOL **

PMF-5V320WCGB, PMF-5V320WCGR, PMF-5V320WCAB, PMF-5V320WCAR

Recommended Model: PMR-5V320WDAA

Output Voltage

5V

Output Power

275W

Output Current

55A

Input Voltage Range

85-264Vac

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.86 kg (1.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 05-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 06-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 11-Nov-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!