PMC-05V015W1AA

Panel Mount

PMC Series

PMC-05V015W1AA

Output Voltage

5V

Output Power

15W

Output Current

3A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

77 x 51 x 28 mm

3.03” x 2.01” x 1.10”

Unit Weight

0.16 kg (0.35 lb)

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and EMI to EN 55032, Class B


** NRND **
PMC-05V015W1AA

Recommended Model: PMT-5V35W1AA

Applications


PMC-05V015W1AA
PMC-05V015W1AA

Panel Mount

PMC Series

PMC-05V015W1AA

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and EMI to EN 55032, Class B


** NRND **
PMC-05V015W1AA

Recommended Model: PMT-5V35W1AA

Output Voltage

5V

Output Power

15W

Output Current

3A

Input Voltage Range

85-264Vac

Dimensions

77 x 51 x 28 mm

3.03” x 2.01” x 1.10”

Unit Weight

0.16 kg (0.35 lb)

Applications

Download

Download

Datasheet

Uploaded on 17-May-2024

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 23-Jun-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 17-May-2024

CB

Uploaded on 01-Dec-2020

CCC

Uploaded on 09-Nov-2022

CE

Uploaded on 01-Dec-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 24-Feb-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 01-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 29-Sep-2021

UL

Uploaded on 01-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!