MEP-600A24J BRA

Open Frame

MEP Open Frame Series

MEP-600A24J BRA

Output Voltage

24V

Output Power

600W

Output Current

0-25A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

127.0 x 76.2 x 39.0 mm

5.00” x 3.00” x 1.54”

Unit Weight

0.435 kg (0.96 lb)

Highlights & Features
  • GaN based technology
  • 3" x 5" x 1.5" package with base
  • Up to 26.67 W/inch³ power density
  • Up to 600 W output with fan cooling
  • Up to 450 W output with natural convection cooling
  • 5V / 2A standby output
  • Built-in remote on off & current sharing function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 80 °C operating temperature
  • Up to 500KHrs MTBF
  • 2 x MOPP isolation
  • Suited for Type BF medical products
  • Class B conducted and radiated EMI
  • Medical, IT and household appliances safety approvals
Tags
GaN
Applications
MEP-600A24J BRA
MEP-600A24J BRA

Open Frame

MEP Open Frame Series

MEP-600A24J BRA

Highlights & Features
  • GaN based technology
  • 3" x 5" x 1.5" package with base
  • Up to 26.67 W/inch³ power density
  • Up to 600 W output with fan cooling
  • Up to 450 W output with natural convection cooling
  • 5V / 2A standby output
  • Built-in remote on off & current sharing function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 80 °C operating temperature
  • Up to 500KHrs MTBF
  • 2 x MOPP isolation
  • Suited for Type BF medical products
  • Class B conducted and radiated EMI
  • Medical, IT and household appliances safety approvals
Output Voltage

24V

Output Power

600W

Output Current

0-25A

Input Voltage Range

90-264 Vac

Dimensions

127.0 x 76.2 x 39.0 mm

5.00” x 3.00” x 1.54”

Unit Weight

0.435 kg (0.96 lb)

Applications
Tags
GaN

Download

Download

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 23-Dec-2024

.DXF

Uploaded on 23-Dec-2024

.STP

Uploaded on 23-Dec-2024

CB

Uploaded on 02-Jul-2025

CE & UKCA

Uploaded on 16-Dec-2024

cTUVus

Uploaded on 16-Dec-2024

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TUV

Uploaded on 16-Dec-2024

UL

Uploaded on 16-Dec-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!