MEP-200A24J

Open Frame

MEP Open Frame Series

MEP-200A24J

Output Voltage

24V

Output Power

200W

Output Current

0-8.34A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

101.6 x 50.8 x 28.5 mm

4.00” x 2.00” x 1.12”

Unit Weight

0.21 kg (0.46 lb)

Highlights & Features
  • Optional open frame and enclosed types
  • Up to 22.32 W/inch³ power density
  • Up to 200 W output with natural convection cooling
  • High efficiency up to 95%
  • Up to 70 °C Ambient Operation
  • Up to 1000KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 (4th Edition) Immunity Compliance
Applications
MEP-200A24J
MEP-200A24J

Open Frame

MEP Open Frame Series

MEP-200A24J

Highlights & Features
  • Optional open frame and enclosed types
  • Up to 22.32 W/inch³ power density
  • Up to 200 W output with natural convection cooling
  • High efficiency up to 95%
  • Up to 70 °C Ambient Operation
  • Up to 1000KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 (4th Edition) Immunity Compliance
Output Voltage

24V

Output Power

200W

Output Current

0-8.34A

Input Voltage Range

90-264 Vac

Dimensions

101.6 x 50.8 x 28.5 mm

4.00” x 2.00” x 1.12”

Unit Weight

0.21 kg (0.46 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 11-Nov-2024

.DXF

Uploaded on 09-Sep-2021

.STP

Uploaded on 09-Sep-2021

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 29-Nov-2023

CE & UKCA

Uploaded on 03-Dec-2021

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 09-Apr-2022

UL

Uploaded on 09-Apr-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!