USVI-060024FH

LED Driver

USVI S24 Series

USVI-060024FH

Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

241.3 x 43.1 x 30.0 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.60 kg (1.32 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
Applications


USVI-060024FH
USVI-060024FH

LED Driver

USVI S24 Series

USVI-060024FH

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated for signage application
Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

108-305Vac

Dimensions

241.3 x 43.1 x 30.0 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.60 kg (1.32 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 05-Aug-2022

.STP

Uploaded on 08-Aug-2022

CB

Uploaded on 05-Aug-2022

CE & UKCA

Uploaded on 05-Aug-2022

CSA

Uploaded on 05-Aug-2022

ENEC

Uploaded on 05-Aug-2022

RoHS

Uploaded on 05-Aug-2022

UL

Uploaded on 05-Aug-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!