EUCI-040105GBA

LED Driver

EUCI BASIC Series

EUCI-040105GBA

Output Voltage

20-77V

Output Power

40W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.57 kg (1.26 lb)

Highlights & Features
  • Wireless configuration interface via NFC
  • Constant power mode design and wide range of output current adjustable: 200 mA - 1050 mA
  • Programmable function with AOC/CLO/EOL
  • Autonomous dimming includes three "Smart Timer Dim" operation with Fixed Timer, Midnight Centric Timer, and Ratio Rescale Timer
  • Robustness protection against vibration, harsh operating temperature and moisture with potting 
  • High efficiency design up to 94%
  • High surge immunity protection (10K V/6K V)
  • Meet Zhaga dimension criteria
Applications
EUCI-040105GBA
EUCI-040105GBA

LED Driver

EUCI BASIC Series

EUCI-040105GBA

Highlights & Features
  • Wireless configuration interface via NFC
  • Constant power mode design and wide range of output current adjustable: 200 mA - 1050 mA
  • Programmable function with AOC/CLO/EOL
  • Autonomous dimming includes three "Smart Timer Dim" operation with Fixed Timer, Midnight Centric Timer, and Ratio Rescale Timer
  • Robustness protection against vibration, harsh operating temperature and moisture with potting 
  • High efficiency design up to 94%
  • High surge immunity protection (10K V/6K V)
  • Meet Zhaga dimension criteria
Output Voltage

20-77V

Output Power

40W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.57 kg (1.26 lb)

Applications

Download

Download

Datasheet

Uploaded on 27-Mar-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 25-Nov-2024

.DXF

Uploaded on 25-Nov-2024

.STP

Uploaded on 25-Nov-2024

CB

Uploaded on 25-Nov-2024

CE & UKCA

Uploaded on 04-Feb-2025

ENEC

Uploaded on 25-Nov-2024

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!