MEB-2K5A36T

Enclosed

MEB Series

MEB-2K5A36T

Output Voltage

36V

Output Power

2500W

Output Current

69.5A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

271 x 127 x 40.5 mm

10.67” x 5.00” x 1.59”

Unit Weight

1.95 kg (4.30 lb)

Highlights & Features
  • Up to 2,500 Watt in 5.00" x 10.67" x 1.59" package without BUSBAR terminal
  • Up to 29.5 W/inch³ power density
  • Full power up to 50°C ambient
  • 2 x MOPP Isolation
  • Suited for Type BF medical products
  • 5 V / 2 A standby output
  • Active current Sharing
  • Conformal coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and reversed option for Remove On/Off and Power Good Signal
  • PMBus Ver 1.3 supported
  • Intelligent fan speed control
Model Description
MEB-2K5A36T NAA Remote On/Off state: default ON
MEB-2K5A36T RAA Remote On/Off state: default OFF
Applications
MEB-2K5A36T
MEB-2K5A36T

Enclosed

MEB Series

MEB-2K5A36T

Highlights & Features
  • Up to 2,500 Watt in 5.00" x 10.67" x 1.59" package without BUSBAR terminal
  • Up to 29.5 W/inch³ power density
  • Full power up to 50°C ambient
  • 2 x MOPP Isolation
  • Suited for Type BF medical products
  • 5 V / 2 A standby output
  • Active current Sharing
  • Conformal coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and reversed option for Remove On/Off and Power Good Signal
  • PMBus Ver 1.3 supported
  • Intelligent fan speed control
Output Voltage

36V

Output Power

2500W

Output Current

69.5A

Input Voltage Range

85-264 Vac

Dimensions

271 x 127 x 40.5 mm

10.67” x 5.00” x 1.59”

Unit Weight

1.95 kg (4.30 lb)

Applications
Model Description
MEB-2K5A36T NAA Remote On/Off state: default ON
MEB-2K5A36T RAA Remote On/Off state: default OFF

Download

Download

Datasheet

Uploaded on 20-Oct-2025

Manual

Uploaded on 12-Feb-2025

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 18-Feb-2025

.DXF

Uploaded on 11-Feb-2025

.STP

Uploaded on 11-Feb-2025

CB

Uploaded on 30-Jan-2026

CE

Uploaded on 11-Feb-2025

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 11-Feb-2025

UKCA

Uploaded on 11-Feb-2025

UL

Uploaded on 11-Feb-2025

GUI Program

Uploaded on 21-Nov-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!