MEB-1K5A48T

Enclosed

MEB Series

MEB-1K5A48T

Output Voltage

48V

Output Power

1500W

Output Current

31.25A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Highlights & Features
  • Up to 1500 Watt in 5.00" x 8.03" x 1.59" Package
  • Up to 23.5 W/inch3 Power Density
  • Full Power up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 5V/2A Standby Output
  • Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • LED Indicator
  • Remove On/Off control
  • Analog Voltage Trimming
  • Intelligent Fan Speed Control
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Applications
MEB-1K5A48T
MEB-1K5A48T

Enclosed

MEB Series

MEB-1K5A48T

Highlights & Features
  • Up to 1500 Watt in 5.00" x 8.03" x 1.59" Package
  • Up to 23.5 W/inch3 Power Density
  • Full Power up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 5V/2A Standby Output
  • Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • LED Indicator
  • Remove On/Off control
  • Analog Voltage Trimming
  • Intelligent Fan Speed Control
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Output Voltage

48V

Output Power

1500W

Output Current

31.25A

Input Voltage Range

90-264 Vac

Dimensions

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Applications

Download

Download

Datasheet

Uploaded on 11-Dec-2025

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 14-Mar-2023

.DXF

Uploaded on 14-Mar-2023

.STP

Uploaded on 14-Mar-2023

CB

Uploaded on 23-Mar-2023

CCC

Uploaded on 14-Mar-2023

CE

Uploaded on 23-Mar-2023

CSA

Uploaded on 14-Mar-2023

KC

Uploaded on 14-Mar-2023

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 23-Mar-2023

UKCA

Uploaded on 23-Mar-2023

UL

Uploaded on 14-Mar-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!