MEB-1K2A24T

Enclosed

MEB Series

MEB-1K2A24T

Output Voltage

24V

Output Power

1200W

Output Current

50A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Highlights & Features
  • Up to 1200 Watt in 5.00" x 8.03" x 1.59" Package
  • Full Power from 90V to 264V, up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation, Suited for Type BF Medical Products
  • 5V/2A Standby Output
  • Current Sharing
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • PMBus Ver 1.3 Supported
  • Intelligent Fan Speed Control
Applications


MEB-1K2A24T
MEB-1K2A24T

Enclosed

MEB Series

MEB-1K2A24T

Highlights & Features
  • Up to 1200 Watt in 5.00" x 8.03" x 1.59" Package
  • Full Power from 90V to 264V, up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation, Suited for Type BF Medical Products
  • 5V/2A Standby Output
  • Current Sharing
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • PMBus Ver 1.3 Supported
  • Intelligent Fan Speed Control
Output Voltage

24V

Output Power

1200W

Output Current

50A

Input Voltage Range

85-264Vac

Dimensions

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2024

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 30-Apr-2024

.DXF

Uploaded on 30-Apr-2024

.STP

Uploaded on 30-Apr-2024

Manual & App Notes

Uploaded on 21-Feb-2023

BIS

Uploaded on 23-Nov-2024

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 02-Dec-2023

CE & UKCA

Uploaded on 17-May-2023

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 27-Jan-2021

UL

Uploaded on 27-Jan-2021

GUI Program

Uploaded on 21-Nov-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!