DRL-12V75W1AZ

DIN Rail

LYTE Series

DRL-12V75W1AZ

Output Voltage

12V

Output Power

75W

Output Current

6.25A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

123.6 x 27 x 102 mm

4.87” x 1.06” x 4.02”

Unit Weight

0.22 kg (0.49 lb)

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • Up to 87.5% efficiency
  • Full power from -10°C to +50°C @ 230Vac with -30°C Cold Start
  • Compliance to SEMI F47 @ 200Vac
Model Description
DRL-12V75W1AZR Conformal coating
Applications


DRL-12V75W1AZ
DRL-12V75W1AZ

DIN Rail

LYTE Series

DRL-12V75W1AZ

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • Up to 87.5% efficiency
  • Full power from -10°C to +50°C @ 230Vac with -30°C Cold Start
  • Compliance to SEMI F47 @ 200Vac
Output Voltage

12V

Output Power

75W

Output Current

6.25A

Input Voltage Range

85-264Vac

Dimensions

123.6 x 27 x 102 mm

4.87” x 1.06” x 4.02”

Unit Weight

0.22 kg (0.49 lb)

Applications
Model Description
DRL-12V75W1AZR Conformal coating

Download

Download

Datasheet

Uploaded on 09-Jun-2025

Manual

Uploaded on 07-Feb-2023

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 07-Feb-2023

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 30-May-2025

BSMI

Uploaded on 30-Apr-2021

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 30-May-2025

CE & UKCA

Uploaded on 04-Jun-2021

cTUVus

Uploaded on 22-Apr-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 27-Dec-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!