DRF-48V480W3GBA

DIN Rail

Force-GT Series

DRF-48V480W3GBA

Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

3 x 320-575 Vac (3-Phase) or 2 x 340-575 Vac (2-Phase)

Dimensions (H x W x D)

124 x 65 x 127.3 mm

4.88” x 2.56” x 5.01”

Unit Weight

1.20 kg (2.65 lb)

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Cold start at -40°C
  • Ultra-Slim design
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
Model Description
DRF-48V480W3GTA Spring Clamp Terminal
Applications
DRF-48V480W3GBA
DRF-48V480W3GBA

DIN Rail

Force-GT Series

DRF-48V480W3GBA

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Cold start at -40°C
  • Ultra-Slim design
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

3 x 320-575 Vac (3-Phase) or 2 x 340-575 Vac (2-Phase)

Dimensions

124 x 65 x 127.3 mm

4.88” x 2.56” x 5.01”

Unit Weight

1.20 kg (2.65 lb)

Applications
Model Description
DRF-48V480W3GTA Spring Clamp Terminal

Download

Download

Datasheet

Uploaded on 04-Aug-2026

Manual

Uploaded on 14-Nov-2024

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 14-Nov-2024

.DXF

Uploaded on 15-Nov-2024

.STP

Uploaded on 15-Nov-2024

BIS

Uploaded on 19-May-2025

CB

Uploaded on 15-Nov-2024

CE

Uploaded on 15-Nov-2024

EAC

Uploaded on 15-Nov-2024

KC

Uploaded on 15-Nov-2024

SIQ

Uploaded on 15-Nov-2024

UKCA

Uploaded on 15-Nov-2024

UL

Uploaded on 15-Nov-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!