USVI-060012DG

LED Driver

USVI S12 Series

USVI-060012DG

Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

148.2 x 45.6 x 25.4 mm

5.83” x 1.80” x 1.00”

Unit Weight

0.34 kg (0.75 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 90.5% efficiency
  • Wide operating temperature range -25°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
Applications


USVI-060012DG
USVI-060012DG

LED Driver

USVI S12 Series

USVI-060012DG

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 90.5% efficiency
  • Wide operating temperature range -25°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

108-305Vac

Dimensions

148.2 x 45.6 x 25.4 mm

5.83” x 1.80” x 1.00”

Unit Weight

0.34 kg (0.75 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 08-Oct-2024

RoHS

Uploaded on 25-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!