EUCO-1K6200GCA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K6200GCA

Output Voltage

150-550V

Output Power

1650W

Output Current

2A

Input Voltage Range

187-528Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.6 kg (12.35 lb)

Highlights & Features
  • 3 independent programmable output channels
  • Configurable channel address mode (1*DT6/1*DMX or 3*DT6/3*DMX)
  • Max. output power 1650 W (3x550 W/channel)
  • Input voltage range: 187-528 Vac
  • High efficiency up to 97.5%
  • Programmable output current range 700-2000 mA
  • Output voltage range 150-550Vdc per channel
  • Built-in 2 in 1: DALI-2 & D4i and RDM/DMX communication protocols
  • Wide dimming range 0.1-100%
  • Low current ripple (typ.1%) suitable for HDTV broadcasting
  • Strobe effects up to 33 fps
  • After-glow effect free
  • Common output design (V1+=V2+=V3+)
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • High-accuracy integrated power metering
  • Max remote distance 300 meters
  • Input surge protection: DM 10kV / CM 10kV
Applications
EUCO-1K6200GCA
EUCO-1K6200GCA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K6200GCA

Highlights & Features
  • 3 independent programmable output channels
  • Configurable channel address mode (1*DT6/1*DMX or 3*DT6/3*DMX)
  • Max. output power 1650 W (3x550 W/channel)
  • Input voltage range: 187-528 Vac
  • High efficiency up to 97.5%
  • Programmable output current range 700-2000 mA
  • Output voltage range 150-550Vdc per channel
  • Built-in 2 in 1: DALI-2 & D4i and RDM/DMX communication protocols
  • Wide dimming range 0.1-100%
  • Low current ripple (typ.1%) suitable for HDTV broadcasting
  • Strobe effects up to 33 fps
  • After-glow effect free
  • Common output design (V1+=V2+=V3+)
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • High-accuracy integrated power metering
  • Max remote distance 300 meters
  • Input surge protection: DM 10kV / CM 10kV
Output Voltage

150-550V

Output Power

1650W

Output Current

2A

Input Voltage Range

187-528Vac

Dimensions

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.6 kg (12.35 lb)

Applications

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Manual

Uploaded on 10-Jan-2025

Image

Uploaded on 01-Jul-2025

Mechanical Drawing

Uploaded on 10-Jan-2025

.DXF

Uploaded on 10-Jan-2025

CB

Uploaded on 10-Jan-2025

CE

Uploaded on 10-Jan-2025

ENEC

Uploaded on 10-Jan-2025

FCC

Uploaded on 21-Jan-2025

RCM

Uploaded on 11-Jan-2025

UKCA

Uploaded on 22-Jan-2025

UL

Uploaded on 11-Jan-2025

GUI Program

Uploaded on 17-Jan-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!