Comply with EMC Directive 2014/30/EU and the Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
I/P to O/P: 3000Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
CISPR/EN/BS EN 55032 Class B BSMI CNS13438 FCC Part 15 GB/T9254 KN32
Immunity
EN/BS EN 55024; KN35
Harmonic Current Emissions
IEC 61000-3-2 Class D; GB17625.1-2003
Voltage Fluctuation and Flicker
-
ESD Immunity
Level 4 Criteria A Air Discharge: 15kV Contact Discharge:8kV
Radiated Immunity
Level 2 Criteria A 80MHz-1GHz, 3V/m , 80% AM(1KHz)
EFT
Level 2 Criteria A: 2kV
Surge
Level 3 Criteria A Common Mode: 2kV Differential Mode: 1kV
Conducted Immunity
Level 2 Criteria A 150kHz-80MHz, 3Vrms, Sine Wave, 80%, AM modulation
Magnetic Field
Level 2 Criteria A Magnetic field strength 1A/m
Voltage Dips
Voltage dips 70% reduction/0.5 periods (Criterion A) 40% reduction/5 periods (Criterion B) Voltage short interruptions 5% reduction/250 periods (Criterion B2)
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept