Click the link below to download the file.
Get your files as below link
Dowload link
5V,9V,15V,20V
45W
3A,3A,3A,2.25A
90-264 Vac
53 x 53 x 28.5 mm
2.09” x 2.09” x 1.12”
0.18 (0.00 lb)
5V,9V,15V,20V
45W
3A,3A,3A,2.25A
90-264 Vac
53 x 53 x 28.5 mm
2.09” x 2.09” x 1.12”
0.18 (0.00 lb)
| Output Current 3A,3A,3A,2.25A |
| Output Voltage 5V,9V,15V,20V |
| Output Voltage Range |
| Output Voltage Adjustment Range - |
| Output Power 45W |
| Output Current Adjustment Range |
| Max Output Voltage |
| Buffering Time - |
| Line Regulation ± 54.85~5.5V @ 5V ; ± 5% @ 9V/15V/20V |
| Load Regulation 4.85~5.5V @ 5V ; ± 5% @ 9V/15V/20V |
| PARD < 180 mV pk-pk (5V) @ 25°C < 200 mV pk-pk (9V) @ 25°C < 300 mV pk-pk (15V/20V) @ 25°C |
| Start-up Time - |
| Hold-up Time > 5 ms @ 100 Vac, 80% load, 20V only |
| Dynamic Response (Overshoot & Undershoot O/P Voltage) - |
| Start-up with Capacitive Loads - |
| Remote ON/OFF - |
| Protective Device - |
| Voltage Drop Between Input and Output - |
| Residual Ripple/PARD (20MHz) - |
| Residual Ripple - |
| Max. Power - |
| Ripple & Noise - |
| LED System Voltage Range in CC Mode - |
| Rise Time < 40 ms @ 100~240 Vac, 100% load, 5V only |
| Power Boost Duration - |
| Power Boost Recovery Time - |
| Peak Power > 17.8V @ 200% Load, 2ms, 100~240 Vac, 20V only > 17.8V @ 225% Load, 250us, 100~240 Vac, 20V only > 13V @ 200% Load, 2ms, 100~240 Vac, 15V only > 13V @ 225% Load, 250us, 100~240 Vac, 15V only |
| Nominal Input Voltage 100-240 Vac |
| Input Voltage Range 90-264 Vac |
| Max Input Voltage - |
| Nominal Input Frequency 50-60 Hz |
| Input Frequency Range 47-63Hz |
| Nominal DC Input Voltage |
| DC Input Voltage Range - |
| Input Current 1.2 A max. @ 100 Vac |
| Input Power (Standby Mode) - |
| Efficiency at 100% load - |
| Inrush Current Fuse I2t < 22% @ Cold Start |
| Charging Time - |
| Power Factor at 100% load - |
| Leakage Current 20 uA max. @ 240 Vac/50 Hz |
| Nominal Current - |
| Total Harmonic Distortion - |
| Power Dissipation - |
| Efficiency @ 10% load - |
| Input Voltage Phase - |
| Average Efficiency 5V ≧ 81.84% ; 9V ≧ 87.30% ; 15V ≧ 88.85% ; 20V ≧ 88.85% @ 115 Vac & 230 Vac |
| No Load Power Consumption 0.075 W max. @ 115 Vac & 230 Vac, 5V only |
| Case Chassis / Cover PC | |
| Indicator N/A | |
| Cooling System Convection | |
| Input Terminal Wall mount | |
| Output Terminal Type-C, Length: 2000 (+100/-50) mm | |
| Signal Terminal - | |
| Noise Sound Pressure Level (SPL) - | |
| Input/Output Terminal - | |
| Signal - | |
| Mounting Rail - | |
| Wire - | |
| Protection Structure - | |
| Terminal - | |
| Unit Weight 0.18 (0.00 lb) | Dimensions 53 x 53 x
28.5 mm 2.09” x 2.09” x 1.12” |
| Vibration (Operating) - |
| Shock Test (Operating) - |
| Operating Temperature 0°C to +40°C |
| Storage Temperature -30°C to +80°C |
| Power De-rating - |
| Operating Humidity 5%-90% RH (non-condensing) |
| Shock Test (Non-Operating) 50 G, 11 ms, 1 shock for each direction |
| Vibration (Non-Operating) 5-500 Hz, 2.09 Grms, 20 mins, one cycle for each three axis |
| Storage Humidity - |
| Operating Altitude 5,000 meters (16,400 feet) |
| Pollution Degree - |
| Bump Test (Operating) - |
| Over Voltage Category - |
| Corrosion - |
| Shock - |
| Vibration - |
| Acoustic Noise - |
| Overvoltage <7.5V @ 5V ; <13.5V @ 9V ; <20.25V @ 15V ; <27V @ 20V, Latch mode |
| Overload / Overcurrent <3.6A @ 5V ; <3.6A @ 9V ; <4.2A @ 15V ; <4.2A @ 20V, Latch mode |
| Over Temperature Latch mode |
| Short Circuit Latch mode |
| Reverse Polarity Protection - |
| Degree of Protection - |
| Protection Against Shock Class I |
| Input Polarity Protection - |
| Battery Polarity Protection - |
| Wrong Battery Voltage Protection - |
| Deep Discharge Protection - |
| Overload - |
| Overcurrent - |
| Internal Fuse - |
| Insufficient Input Voltage Protection - |
| Pollution Degree 2 |
| MTBF > 150,000 hrs. at Input: 100Vac & 240Vac, Output: 100% load, Ta: 25°C |
| Expected Cap Life Time 13140hours (100% load, 100Vac & 240Vac) @ 25°C |
| Case Temperature Rise < 40°C @ 100Vac & 240Vac, Output: 95% load, Ta: 40°C |
| Safety Certificate - |
| Electrical Safety IEC/EN 62368-1, 60950 PSB IEC 62368-1:2014, 60950-1:2005+A1:2009+A2:2013 |
| CE Comply with EMC Directive 2014/30/EU, the Low Voltage Directive 2014/35/EU, RoHS Directive 2011/65/EU+ (EU) 2020/659 and Commission Regulation (EU) 2019/1782, ErP Directive |
| Medical Safety - |
| Galvanic Isolation I/P to O/P: 3000 Vac |
| Industrial Control Equipment - |
| Hazardous Location / ATEX - |
| II 3 G ATEX 2014/34/EU - |
| Electrical Equipments of Machines - |
| Electrical Equipment for Use in Electrical Power Installations - |
| Safety Entry Low Voltage - |
| Maritime - |
| Material and Parts - |
| Isolation Resistance - |
| PE Resistance - |
| UKCA - |
| Certificates for Other Countries - |
| BIS - |
| KC - |
| Electrical Equipment for Measurement, Control, and Laboratory Use - |
| ITE Safety - |
| SIL3 - |
| CE/UKCA - |
| Emission EN 55032 Criteria Class B |
| Immunity Electrostatic Discharge IEC 61000-4-2 Radio Frequency Electromagnetic Field IEC 61000-4-3 Electrical Fast Transient IEC 61000-4-4 Surge IEC 61000-4-5 Radio Frequency Common Mode IEC 61000-4-6 Power Frequency Magnetic Fields IEC 61000-4-8 Voltage Dips IEC 61000-4-11 |
| Harmonic Current Emissions IEC 61000-3-2 The power consumption of EUT is less than 75W and no limits apply |
| Voltage Fluctuation and Flicker IEC 61000-3-3 |
| ESD Immunity - |
| Radiated Immunity - |
| EFT - |
| Surge - |
| Conducted Immunity - |
| Magnetic Field - |
| Voltage Dips - |
| Component Power Supply for General Use - |
5V,9V,15V,20V,28V
140W
3A,3A,5A,5A,5A
90-264 Vac
15V
65W
4.33A
90-264 Vac
5V,9V,12V,15V,20V
45W
3A,3A,3A,3A,2.25A
90-264 Vac
5V,9V,12V,15V,20V
30W
3A,3A,2.5A,2A,1.5A
90-264 Vac
Product Overview
Industrial Power
Medical Power
Configurable Power
Industrial Battery Charging
LED Driver
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
DeltaPSU will use the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.