Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage



Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail power supply family. The DRP-24V48W1AZ has a power rating of 48W with 24V output voltage. Its rugged plastic casing has a compact body at only 32mm wide and operates within a wide temperature range from -20°C to 70°C.

Like its CliQ predecessors, the DRP-24V48W1AZ comes with universal AC input and complies with major industrial standards like UL 508 (Safety for Industrial Control Equipment), EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments). For broader application compatibility, the product is also certified for ITE (Information Technology Equipment) standard according to IEC/EN/UL 60950-1.

Highlights & Features

  • Universal AC input voltage without power de-rating
  • Industrial and ITE safety approvals
  • Rugged and compact design (Vibration 5G, Shock 30G)
  • Capable of multiple wire connections to terminals
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections

    AVAILABLE FOR SHIPMENT FROM JULY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

相关信息

台达新推出 27mm 宽 75W 导轨型电源供应器

台达推出 Lyte 系列导轨型电源供应器超薄新款 75W 机种,宽度仅 27mm,为系列之最,包含12V (DRL-12V75W1AZ)、24V (DRL-24V75W1AZ) ...

点击了解详情

台达最新导轨型电源供应器 Chrome II 系列 精简设计适合家用及楼宇自动化

台达推出最新导轨型电源供应器 Chrome II 系列,适用于楼宇自动化与家用设备,具备 30 W / 60 W / 100 W 机型,最高输出功率可达 92.16 W,提 ...

点击了解详情

台达新推出通过 IEC/EN/UL 62368-1 认证的 PMC 12V 和 48V 600W 系列电源

台达电子新推出通用型输出电压为 12V 和 48V 的 600W PMC 系列平板电源供应器,即 PMC-12V600W1BA 与 PMC-48V600W1BA。两款产品皆配备内置 ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯