Delta Showcases Industrial Power Supplies with Fully Integrated IoT-based Solutions for “Smarter Buildings, Smarter Cities” at AHR Expo 2023


Atlanta, USA, February 6-8, 2023 — Delta, a global leader in power and thermal management solutions, demonstrated a seamlessly integrated ecosystem of IoT-based Smart Green Solutions capable of enhancing energy conservation, productivity, security, and indoor air quality (IAQ) in buildings and cities at the AHR Expo 2023.


Key highlights and solutions on display at Delta’s booth include building and industrial automation, smart LED lighting, IP software/systems, the new UNOnext Indoor Air Quality Monitoring System, as well as various industrial power supplies. Among the high-efficiency power technologies exhibited are the DIN rail power supplies Force-GT and CliQ M Series, and the panel mount power supply PMR Series.


DIN Rail Power Supplies

  • Force-GT Series: The Series features high power efficiency of up to 95% and an ultra-slim design. It has single phase and three phase models and provides wide power range from 120 W to 960 W and voltage output from 12 V to 48 V. The series is highly suitable for semiconductor equipment, renewable energy, process automation, and EV charging stations
  • CliQ M Series: The Series provides a wide power range from 120 W to 960 W. It has conformal coating on PCBAs to protect against common dust and pollutants. The Series also has DC-UPS and battery modules, allowing battery life extension and reducing downtime during power failures, highly suitable for HVACR systems.


Panel Mount Power Supply

  • PMR Series: The Series has 240 W and 320 W models with nominal voltage outputs of 12 V / 24 V / 36 V / 48 V. It is also equipped with a wide operating temperature range from -30°C to 70°C with -40°C cold start. With a small volume and 30 mm low profile height design, the Series can be installed in limited space, such as household appliances, vending machines, control cabinets, and test and measure equipment.


Please contact our representatives for more product information or leave us a message via the Contact Us form.









Related News

Delta Joined Hands with GP Power, to Showcase the Latest Power Supply Series at SIMTOS 2016 (Korea)

Gyunggi, Korea, Apr. 13 - 17, 2016 – Delta joined with our distributor, GP Power, to showc ...

Mehr

Delta Brings Industrial Automation Solutions with Industrial Power Supplies to INTEC 2019

Coimbatore, India – At INTEC 2019, Delta Electronics showcased its industrial automation s ...

Mehr

Delta Displays Its Latest Smart Solutions and Industrial Power Supplies at Manufacturing Indonesia 2019

Jakarta, Indonesia 4-7 December, 2019- Delta Electronics, the world’s leading producer of ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!