LNV-24V320WAAA

LED电源

LNV 系列

LNV-24V320WAAA

输出电压

24V

输出功率

320W

输出电流

13.4A

输入电压范围

180-528Vac

尺寸 (L x W x H)

262 x 90 x 43.8 mm

10.31” x 3.54” x 1.72”

重量

1.19 Kg (2.62 lb)

亮点与特色
  • Designed for single phase (for L – N) or two phase (for L – L) wide input 180-528Vac
  • Up to 94.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications
型号 Description
LNV-24V320WBAA IP67, dimming cable & potentiometers, UL approval
LNV-24V320WDAA IP67, dimming cable, UL approval
Tags
indoor & outdoor, waterproof power supply
应用领域


LNV-24V320WAAA
LNV-24V320WAAA

LED电源

LNV 系列

LNV-24V320WAAA

亮点与特色
  • Designed for single phase (for L – N) or two phase (for L – L) wide input 180-528Vac
  • Up to 94.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications
输出电压

24V

输出功率

320W

输出电流

13.4A

输入电压范围

180-528Vac

尺寸

262 x 90 x 43.8 mm

10.31” x 3.54” x 1.72”

重量

1.19 Kg (2.62 lb)

应用领域
型号 Description
LNV-24V320WBAA IP67, dimming cable & potentiometers, UL approval
LNV-24V320WDAA IP67, dimming cable, UL approval
Tags
indoor & outdoor, waterproof power supply

资源下载

资源下载

Datasheet

Uploaded on 09-Jun-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯