(Enclosure to Neutral) < 0.31mA / 0.77mA @ 110Vac, 50Hz, TN/TT system / IT system < 0.45mA / 1.13mA @ 132Vac, 50Hz, TN/TT system / IT system < 0.80mA / 2.00mA @ 264Vac, 50Hz, TN/TT system / IT system
SIQ Bauart: EN 62368-1, EN 61010-1, EN 61010-2-201 UL/cUL recognized: UL 60950-1 and CSA C22.2 No. 60950-1 (File No. E191395), UL 62368-1 and CSA C22.2 No. 62368-1 (File No. E191395) CB scheme: IEC 60950-1, IEC 62368-1, IEC 61010-1, IEC 61010-2-201 UKCA: IEC 62368-1, IEC 61010-1, IEC 61010-2-201
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
医疗安全
-
电隔离
Input / Output: 3.0 KVac Input / PE: 2.0 KVac Input / DC OK relay contact: 3.0 KVac (Recommend to connect DC OK pins together with output pins) Output / PE: 1.5 KVac Output / DC OK relay contact: 0.5 KVac DC OK relay contact / PE: 1.5 KVac
工业控制设备
UL/cUL listed: UL 508 and CSA C22.2 No. 107.1-01 (File No. E315355)
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
EN/BS EN 60204-1 (over voltage category III)
用於电率安装的电气设备
IEC/EN/BS EN 62477-1 / IEC 62103
安全特低电压
SELV (IEC 60950-1)
海事
-
材料与部件
-
隔离电阻
> 5 MOhm (Input to Output, 500 Vdc)
PE 电阻
< 0.1 Ohm
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 No. 1011 and The Electromagnetic Compatibility Regulations 2016 No. 1091
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
排放
(CE & RE) Generic Standards: EN/BS EN 61000-6-3 CISPR 32, EN/BS EN 55032, CISPR 11, EN/BS EN 55011, FCC Title 47: Class B
抗扰度
Generic Standards: EN/BS EN 55024, EN/BS EN 61000-6-2