The Latest Edition of Delta Standard Power Supplies Catalog (August 2013) is Now Available



The August 2013 edition of Delta Standard Power Supplies Catalog is now available. Contents updated include the addition of Delta’s new product series, the PMH and PMF Panel Mount Power Supply series. More models are also added in our DIN Rail and Panel Mount power supplies.
 

How to get our catalog?

- PRINTED COPY
If you would like a printed copy of the catalog, simply contact your local Delta Electronics distributor.
 
- ONLINE
You can download a PDF version of the catalog from our website under the Knowledge Center section.
 
- MOBILE
Our catalog is also available as an iPad and iPhone App. Simply search for DeltaPSU or DeltaPSU HD to download the free App from the App Store. You can also scan the QR Code below to download our Apps.

相关信息

台达薄型电源供应器 PMT2 系列推出最新 200 W /150 W 机型,为 ITE 和家用电器提供最佳电源供应方案

台达薄型电源供应器 PMT2 系列近期推出两款不同功率的新机种,包括 200 W (通过开关选择交流输入范围) 和 150 W (90 ~ 264 Vac 全球通用电压输入 ...

点击了解详情

带有PC GUI 功能的9 槽3000W 可配置式电源供应器

台达MEG-A 可配置电源供应器系列新增最大3000W输出功率的 MEG-3K0A9,外观尺寸7” x 10” x 1.59”电源密度可高达27W/inch³ ,最多 ...

点击了解详情

Introducing CliQ II Buffer Module

Delta CliQ II Buffer Module offers the most widely used output voltage of 24V and one ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯