Delta Showcases Smart & Sustainable Solutions at TEMCA M&E Thailand 2023


Pattaya, Thailand – August 18-19, 2023 – Delta, a leading provider of power management and industrial automation solutions, participated in the TEMCA M&E Thailand 2023 event and showcased innovative power supply solutions, which are designed to reduce power waste and contribute to a more sustainable future, to echo the event’s theme of “Smart Sustainable Cities”. During the tradeshow, many visitors were attracted by an array of cutting-edge power solutions, including:


DIN Rail Power Supply Force-GT Series: Featuring 120 W - 960 W power outputs and 12 V - 48 V voltages outputs, the Series features a compact design and 95% power efficiency to spare space and reduce unnecessary power waste. Additionally, it is equipped with conformal coating on PCBAs to prevent dust and pollutants in tough environments, making it ideal for high-end applications such as semiconductor equipment, advanced manufacturing machinery, industrial robots, energy storage systems, and liquid treatment.


Panel Mount Power Supply PMT2 Series: The Series has a 30 mm height low-profile design for installation in limited spaces. It also features a wide range of 12 V - 48 V voltage outputs and 35 W - 350 W power outputs. The PMT2 Series also has wide operating temperature ranging from -30°C to 70°C and a -40°C cold start to ensure optimal performance in challenging conditions.


The CliQ M Series DC-UPS System: The system consists of DC-UPS modules and battery modules and can integrated seamlessly with Delta’s advanced DIN rail power supplies, suitable for diverse applications, including industrial robots, building automation systems, turnstiles, and packaging machines. During the event, Delta showcased a live CliQ M Series DC-UPS System demonstration to highlight its capacity to minimize production downtime, piquing the interest of event attendees.


Throughout the event, Delta’s booth served as a platform for knowledge exchange, networking opportunities, and engaging discussions on Delta's cutting-edge power solutions and their potential to be applicable to various operations.


To learn more about Delta’s industrial power supplies, please reach out to our representatives or leave a message via the Contact Us form.








İlgili Haberler

Delta Presented Advanced Medical Power Supplies at CMEF Spring 2021

Shanghai, China, May 13 - 16, 2021 - Delta showcased various types of medical power suppli ...

Daha Fazla

Delta Showcases Latest Industrial Power Supplies at Engimatch 2019

Gujarat, India 4-8 December, 2019– Delta Electronics showcased its latest industrial power ...

Daha Fazla

Delta Presents Medical Power Supplies at CMEF Spring 2023

Shanghai, China, May 14-17, 2023 – Delta participated in the China International Medical E ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!