Delta’s New LNA Arena Sport Series LED Driver Illuminates Global Stadiums


Delta LNA Arena Sport Series LED driver for outdoor stadiums and high mast lighting


Delta launches the advanced LED driver solution LNA Arena Sport Series for worldwide outdoor stadiums and high mast lighting. The Series is the extended version of the EUCO Arena Sport Series, which is specifically designed for the European market and gained huge success there. The LNA Arena Sport Series features 1,200 W, 1,650 W and 1,800 W outputs. It conforms to both DALI-2 & D4i and RDM/DMX protocols, suitable for smart lighting solutions.


This LNA Arena Sport Series offers unparalleled flexibility with programmable output current and dimming function (0.1%~100%). Besides, its constant Lumen Output (CLO) and Smart Timer Dim (STD) adjust lighting under various circumstances, improving energy saving while ensuring consistent brightness. The Series features flicker-free and up to 33 fps strobe effects for HDTV broadcasting, providing immersive experiences for TV watchers. Additionally, it has an afterglow-free feature and high-accuracy, integrated power metering, allowing sophisticated lighting management and monitoring.


The Series features a wide input voltage range of 187-528 VAC for versatility and has robust surge protection to ensure reliable operation under demanding outdoor lighting environments. It also meets international safety certifications including EN 61347/UL8750/GB19510 (CCC) and BIS 15885, allowing it to operate in many countries.


Highlights & Features

  • Configurable channel address mode (1*DT6 / 1*DMX or 2/3*DT6 / 2/3*DMX)
  • 187-528 VAC input voltage range
  • 150-550 VDC output voltage range
  • Up to 97.5% high efficiency
  • 700-2,000 mA programmable output current range
  • Built-in DALI-2 & D4i and RDM/DMX communication protocols
  • 0.1-100% wide dimming range
  • Low current ripple (typ.1%) for HDTV broadcasting
  • Up to 33 fps strobe effects
  • Afterglow-free feature
  • High-accuracy integrated power metering
  • Input surge protection: DM 10kV / CM 10kV






İlgili Haberler

Delta’s New JPVO S24 Series Drives Outdoor Signage and Strip Lighting

Delta launches its next-generation JPVO S24 Series constant voltage LED drivers, tailo ...

Daha Fazla

Delta Launches a New High Power Density Product - CliQ III Series of DIN Rail Power Supply for Harsh Industrial Environments

Delta Electronics launches a 24V 120W CliQ III Series of DIN rail power supply. The new hi ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!