Delta LNR Series: Maximum Uptime and Reliability for Global LED Applications


Delta launches Constant Voltage LED Drivers LNR Series


Delta launches its latest Constant Voltage LED Drivers LNR Series, tailored for maximum uptime and reliability. Built for long-term performance, the Series delivers dependable power for LED modules and strip lighting. It is an ideal solution for demanding environments, ranging from commercial signage and refrigeration displays to rugged industrial installations.


The LNR Series features a universal input range of 108–305 VAC for seamless compatibility across global power systems. Certified to UL8750 and IEC/EN 62368-1, these units also meet rigorous safety standards for both lighting and industrial applications. Furthermore, their UL1310 Class 2 and LPS (Limited Power Source) ratings streamline installation by eliminating the need for complex conduits and specialized wiring.


Beyond simplified installation, the LNR Series pairs a straightforward design with robust, industrial-grade construction. It features a fully-potted housing with IP54-rated protection, shielding internal components from dust, moisture, and vibration, essential for outdoor signage and high-exposure environments. Engineered for extreme conditions, the Series operates reliably in temperatures ranging from -40°C to +55°C. To guarantee enhanced system security and minimized downtime, these drivers further provide built-in protection against short circuits, overloads, over-voltage, and over-temperature. Ultimately, this combination of rugged durability, comprehensive protection, and simplified installation establishes the LNR Series as the premier choice for deployments requiring long-term reliability.


Highlights & Features

  • Constant voltage design
  • Universal input voltage 108-305 VAC
  • Class 2 and LPS (Limited Power Source) rated outputs
  • Stable power factor for consistent operation
  • Fully-potted design with IP54 protection for dry and damp environments
  • Multi-Layered protection: overload, over-voltage, short circuit, and over-temperature
  • -40°C to +55°C wide operating temperature
  • Optimized for Industrial and Signage applications









İlgili Haberler

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Delta Extends PMT Panel Mount Power Supply Series with 24V 200W Fanless Design

The PMT Panel Mount Power Supply series is now available in 200W output power with 24V out ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!