Delta Launches New USCI LITE and USC4 LITE Series for LED Driver




Delta introduces the LED Driver USCI LITE and USC4 LITE series in 200W/100W/55W models. The two series feature wide -40°C to +55°C operating temperature, 6kV surge protection as well as UL dry and damp certification, suitable for outdoor and industrial applications in North America. Both series are certified with UL Type HL to apply to luminaires that are installed in combustible and explosive dust environments, ensuring high protection in hazardous areas.

With controllable 0-10V dimming functions, USCI LITE and USC4 LITE series can effectively reduce power consumption and extend LED light service lives by adjusting output current from 10-100%. Besides, both series have up to 92.5% power conversion efficiency, saving unnecessary energy waste.

Both two series have compact form factors, sparing installation space for clients. Their wide programmable output current function offer flexibility for manufacturers depending on their needs.


Benefits and Features

  • AC input voltage range:
    - USC4 LITE from 120-277Vac
    - USCI LITE from 277-480Vac
  • Wide operating temperature range -40°C to +55°C
  • 6kV combi-wave surge rating meet ANSI C82.77-5
  • UL Class P, Type HL, and Dry & Damp certifications
  • Suitable for Class I and II applications
  • High efficiency up to 92.5%
  • Built-in 0-10V dimming functions
  • Built-in smart timer dimming
  • Programmable output current via Delta programming tool
  • 50,000 Hrs Lifetime
  • Robust designs and lower maintenance costs






Production quantities of USCI LITE and USC4 LITE series LED drivers are available now.



İlgili Haberler

Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications

Delta Electronics extends its PMH panel mount power supply series with a higher maximum ou ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 480W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply ...

Daha Fazla

Delta Launches High-Power Panel Mount Power Supplies to Optimize Collaborative Robots

Delta has introduced a series of high-power panel mount power supplies, including the ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!