Delta Introduces the New 160 W High-Efficiency and Compact Model for its MEA Series Medical Adapter


Delta introduces the new MEA-160A high-efficiency and compact medical adapters


Delta adds the MEA-160A to its high performance medical adapter MEA Series, which delivers 160 W output power. The new model bridges the gap between the existing 90 W and 250 W adapters, offering healthcare providers flexible applications of various medical equipment, including portable ultrasound, portable IVD, patient monitors, and medical displays.


The MEA-160A model features up to 93% efficiency, meeting DoE Level VI, VII and CoC Tier 2 standards to reduce energy consumption and operational costs. With 65 x 150 x 32 mm (2.56 x 5.9 x 1.26 in) compact size and up to 8.4 W/inch³ power density, the MEA-160A is an ideal choice for limited installation space. This model also offers 12 V, 15 V, 19 V, and 24 V voltage output options to be compatible with various medical devices.


The MEA-160A complies with 2 x MOPP insulation standard and low leakage current (<0.1mA) to ensure safety of users. It also has a DC-OK LED indicator to provide real-time warning for when emergency occurs. The model is also certified with major approvals, including IEC/ EN/ CSA 60601-1 for medical and IEC/ UL 62368-1 for audio, video, and IT equipment. The MEA-160A’s CE, UKCA, PSE and CCC standard conformity ensures global regulatory compliance and reliable operation in diverse healthcare settings.


Highlights & Features

  • Compact footprint
  • Meets Efficiency Level VI, VII and CoC Tier 2
  • Universal AC input range at 85-264 VAC
  • Safety approvals: IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 requirements
  • Low touch current (<0.1mA Normal & single fault condition)
  • 2 × MOPP isolation










İlgili Haberler

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Daha Fazla

Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit

Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mo ...

Daha Fazla

Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!