Delta Demonstrates Industry-Leading Power Supplies at Automation Taipei 2023


Taipei, Taiwan, August 23-26, 2023 – Delta, a leading provider of power management and industrial automation solutions, unveiled its latest power and automation innovative solutions under the theme “Smart Factory Solutions” at Automation Taipei 2023. Among the highlighted exhibits are a wide range of cutting-edge industrial power supplies, including:


DIN Rail Power Supply LYTE II Series and Panel Mount Power Supply PMT2 Series

The two Series feature compact designs that maximizes installation space and low no-load power that minimizes energy consumption. The high-performance products have wide -30°C to 70°C operating temperature and cold start capability at -40°C to enhance stability and reliability in harsh environments.


DIN Rail Power Supply Force-GT Series

Delta’s DIN rail power supply Force-GT series features an ultra-slim design, universal AC input voltage, and 120 W to 960 W power outputs. The Series boasts a power efficiency of up to 95%. Its built-in constant current circuit allows applications of charging stations and its DC OK relay enhances real-time monitoring of abnormal output conditions. The series complies with multiple international safety standards and is suitable for semiconductor manufacturing, precision machinery, industrial robots, and renewable energy facilities.


CliQ M Series DC-UPS System

The CliQ M Series DC-UPS System is designed for 24 V systems. It ensures uninterrupted operation in critical situations. With built-in diagnostic monitoring and LED indicators, this System integrates seamlessly with Delta’s DIN rail power supplies. It can be applied to industrial robots, building automation systems, turnstiles, and packaging machines to ensure stable operation.


Panel Mount Power Supply PMR Series

The PMR series offers 150 W to 600 W power outputs with a built-in active PFC and features a 30 mm height to allow installation in limited space. The series features a -30°C to 70°C operating temperature and a -40°C cold start. It also meets harmonic current IEC/EN 61000-3-2 Class A standards, catering to various applications, including infrastructure, industrial automation, and home & commercial appliances.


Throughout the four-day event, Delta hosted several forums to introduce deeper knowledge of products and solutions to attendees. Among the sessions, there was one that features industrial power supply introduction, which received positive feedback and underscored Delta’s capability in cutting-edge industrial power technologies.


For more on Delta’s advanced industrial power supplies, please contact our representatives or leave a message through the Contact Us form.









İlgili Haberler

Delta Showcases Cutting-Edge Power Solutions at ELECRAMA 2025

Greater Noida, India – February 22-26, 2025 – Delta, a leader in power management and IoT- ...

Daha Fazla

Delta Showcased the Latest Products and Solutions at Elecrama 2016, India

Delta showcased the smart and highly integrated solutions for industrial automation, solar ...

Daha Fazla

Delta Showcases Industrial Power Supplies Force-GT Series at METALEX Vietnam Exhibition 2022

Ho Chi Minh, Vietnam, October 6th – 8th, 2022 - Delta, a world-class provider of power man ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!