Delta Showcases Cutting-Edge Power Solutions at ELECRAMA 2025


Greater Noida, India – February 22-26, 2025 – Delta, a leader in power management and IoT-based green solutions, successfully concluded its participation at ELECRAMA 2025 in Greater Noida. The event, held from February 22-26 at the India Expo Mart, where Delta demonstrated its latest innovations in smart manufacturing, sustainable energy, and connected technologies.


Visitors at Delta's booth discovered a range of high-efficiency server and networking power solutions, advanced charging technologies, and intelligent power management systems. These innovations boost efficiency, reliability, and sustainability across industries such as automation, electric mobility, telecommunications, and enterprise computing. Delta's exhibit reaffirmed its role in shaping the future of energy-efficient and smart power solutions.



Highlights of Space-Saving Industrial Power for Control Panels at ELECRAMA 2025:

DIN Rail Type:

  • Chrome Series (35-100 W): Provides precise and safe power for sensitive control circuits, featuring Class II isolation and compliance with NEC Class 2/Limited Power Source (LPS) standards.
  • LYTE II Series (120-480 W): Ensures reliable operation of core automation components such as PLCs and sensors with its constant current design, delivering stable power even at full capacity up to 50°C.
  • Force-GT Series (up to 480 W 1-phase / 960 W 3-phase): Delivers robust, high-power, constant current performance for demanding applications like robotics and automated assembly lines, operating reliably up to 60°C (1-phase) and 55°C (3-phase).


Panel Mount Type:

  • PMT2 Series (35-350 W): Offers a low-profile, panel mount solution for space-limited electrical systems, specially designed for demanding industrial automation, smart manufacturing, and machine tool environments. It delivers reliable and efficient power across a wide temperature range (-30°C to +70°C) with built-in OVP, OCP, and SCP protection.

If you have any inquiries or specific needs, please reach out to our representatives or contact us on our website.










İlgili Haberler

Delta Successfully Showcases Efficient Power Supply Solutions at INTEC 2024

Coimbatore, India – June 6-10, 2024 - Delta, a global leader in power management and smart ...

Daha Fazla

Delta Showcases Power, Charging, and Industrial Automation Solutions for Warehousing and Logistics at LogiMAT 2023

Stuttgart, Germany, April 21-27, 2023 – Delta presented smart power management solutions a ...

Daha Fazla

Delta Showcased its Efficient Medical Power Supplies and Industrial Power Supplies at CMEF Autumn 2017 (China)

Kunming, China, Oct 29 - Nov 1, 2017 – Delta Electronics participated in China Internation ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!