The New PJL Open Frame Power Supply for Lighting Applications




Delta Electronics’ newest PJL series of open frame power supply is specifically targeted for lighting applications. The two models come with 48V constant voltage in 200W (PJL-48V200WBAA) and 400W (PJL-48V400WBAA) output power. The built-in active PFC products are designed in a small standard industrial 3” x 5” footprint and have a wide operating temperature from -40°C up to +80°C (+70°C for 200W) across the entire input voltage range of 85 to 305Vac based on a convection cooled design. It features low earth leakage current < 500 µA as well as low inrush current < 20A. Its optimum thermal management allows for high power efficiency up to 90.0%.


The products include major international safety standard for lighting application according to UL 8750, IEC 61347-2-13 and other approvals according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and are certified for EMI standards according to EN55032 Class B.


Highlights & Features

  • Universal AC input voltage range
  • 200W with fan cooled and up to 150W convection cooled
    400W with fan cooled and up to 200W convection cooled
  • Standard industrial footprint of 3” x 5”
  • Low inrush current < 20A and low earth leakage current < 500µA
  • Conforms to harmonic current IEC/EN 61000-3-2, Class C
  • Up to 90.0% efficiency
  • Extreme low temperature operation at -40°C
  • Lighting approvals to UL 8750, IEC 61347-2-13 and other approvals to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.


İlgili Haberler

New Delta Medical Power Supplies with PMBus Ver 1.3 Supported

Delta Electronics has launched two new AC/DC power supplies designed for use in both medic ...

Daha Fazla

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Delta’s New 80A DIN Pro Series Redundancy Module Optimizes Reliability and Backup for Industrial Systems

As reliable operation is essential for modern industrial applications, Delta’s present ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!